• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Acrylic fibre optics
  5. E20750

Fibre optic through-beam sensor

E20750

FE-11-EPA-M4/F1x1/2M

Fibre optic through-beam sensor

E20750

FE-11-EPA-M4/F1x1/2M

  • For installation in places where access is difficult
  • Operation as through-beam sensor
  • With bendable sensing head for use where space is restricted
  • For cutting to size
  • Long range
Application
Function principle Through-beam sensor
Application For use in industrial environments
Detection zone
Range with fibre-optic amplifier type OB50; OBF; OCF; OO50
OB50
Range of fibre optics [mm] 200
OBF
Range of fibre optics [mm] 450
OCF (High Power)
Range of fibre optics [mm] 2780
OO50
Range of fibre optics [mm] 800
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 49.5
Version of sensing head bendable
Total length [mm] 2000
Min. bending radius [mm] 15
Fibre arrangement
Core diameter [mm] 1
Materials threaded sleeve: brass white bronze coated
Fibre material PMMA
Fibre head material stainless steel (316L/1.4404)
Fibre sheath material PE
Accessories
Items supplied
hexagon nuts: 4 x M4
tooth lock washers: 4
Accessories (optional)
Cutter for fibre optics:, E20600
Remarks
Pack quantity 1 pcs.