• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Acrylic fibre optics
  5. E20712

Fibre optic diffuse reflection sensor

E20712

FT-11-EPA-M3/F2X0,5/2M

Fibre optic diffuse reflection sensor

E20712

FT-11-EPA-M3/F2X0,5/2M

  • For installation in places where access is difficult
  • Operation as diffuse reflection sensor
  • For use at short range
  • For cutting to size
  • Very small bending radius
Application
Function principle Diffuse reflection sensor
Application Small bending radius
Detection zone
Range with fibre optic amplifier type OB50; OBF; OCF; OO50
OB50
Range fibre optics [mm] 20
OBF
Range fibre optics [mm] 25
OCF (High Power)
Range fibre optics [mm] 250
OO50
Range fibre optics [mm] 60
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 32.5
Version of sensing head straight
Sensing head thread M3
Sensing head length [mm] 20
Total length [mm] 2000
Min. bending radius [mm] 10
Fibre arrangement
Core diameter [mm] 2 x 0.5
Fibre material PMMA
Fibre head material aluminium
Fibre sheath material PE
Accessories
Items supplied
hexagon nuts: 2 x M3
tooth lock washers: 2
Adapter: OBF
Adapter: OOF
Accessories (optional)
Cutter for fibre optics:, E20600
Remarks
Pack quantity 1 pcs.