• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Reflectors, fibre optics and optics
  4. Lens attachments
  5. E20680

Lens attachment for fibre optics

E20680

LENS ATTACHMENT M4

Lens attachment for fibre optics

E20680

LENS ATTACHMENT M4

  • Focussing of transmitted and received light
  • Enlargement of the signal range
Application
Design for through-beam fibre optics
Operating conditions
Ambient temperature [°C] -40...230
Mechanical data
Weight [g] 2.12
Dimensions [mm] M4 / L = 12
Thread designation M4
Materials aluminium black anodised; glass
Remarks
Pack quantity 1 pcs.