• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Acrylic fibre optics
  5. E20654

Fibre optic diffuse reflection sensor

E20654

FT-11-EPA-M6/F1X1+16X0,265/2M

Fibre optic diffuse reflection sensor

E20654

FT-11-EPA-M6/F1X1+16X0,265/2M

  • For installation in places where access is difficult
  • Operation as diffuse reflection sensor
  • For use at short range
  • For cutting to size
  • Small bending radius
Application
Function principle Diffuse reflection sensor
Application For use in industrial environments
Detection zone
Range with fibre optic amplifier type OB50; OBF; OCF; OO50
OB50
Range fibre optics [mm] 60
OBF
Range fibre optics [mm] 90
OCF (High Power)
Range fibre optics [mm] 570
OO50
Range fibre optics [mm] 300
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 48.5
Version of sensing head straight
Sensing head thread M6
Sensing head length [mm] 35
Total length [mm] 2000
Min. bending radius [mm] 30
Fibre arrangement
Core diameter [mm] 1 x 1 + 16 x 0.25
Fibre material PMMA
Fibre head material aluminium
Fibre sheath material PE
Accessories
Items supplied
hexagon nuts: 2 x M6, stainless steel
tooth lock washers: 2
Accessories (optional)
Cutter for fibre optics:, E20600
Remarks
Pack quantity 1 pcs.