• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Angle brackets
  5. E20593

Angle bracket

E20593

ANGLE BRACKET OBF

Angle bracket

E20593

ANGLE BRACKET OBF

  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For the safe mounting of photoelectric sensors
Application
Design for type OBF
Mechanical data
Weight [g] 26.9
Dimensions [mm] 20 x 54 x 20
Materials steel galvanised
Remarks
Pack quantity 1 pcs.