• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20506

Fibre optic through-beam sensor

E20506

FE-00-M-V-E1

Fibre optic through-beam sensor

E20506

FE-00-M-V-E1

  • For applications in high-temperature areas
  • Metal silicone sheathing for use up to 150 °C
  • For installation in places where access is difficult
  • Resistant to various aggressive chemicals
  • Small bending radius
Application
Function principle Through-beam sensor
Application High temperature resistance; Robust design for use in harsh industrial environments; Resistant to various aggressive chemicals
Detection zone
Range with fibre-optic amplifier type OKF; OUF; OOF
OKF
Range of fibre optics [mm] 50
OOF
Range of fibre optics [mm] 160
OUF
Range of fibre optics [mm] 50
Operating conditions
Ambient temperature [°C] -20...150
Mechanical data
Weight [g] 76.5
Version of sensing head straight
Sensing head diameter [mm] 1
Sensing head length [mm] 5
Total length [mm] 600
Min. bending radius [mm] 20
Fibre arrangement
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Accessories
Items supplied
E20103
Remarks
Pack quantity 1 pcs.