• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20494

Fibre optic diffuse reflection sensor

E20494

FT-00-M-V-E3

Fibre optic diffuse reflection sensor

E20494

FT-00-M-V-E3

  • For applications in high-temperature areas
  • Metal silicone sheathing for use up to 150 °C
  • For installation in places where access is difficult
  • Resistant to various aggressive chemicals
  • Small bending radius
Application
Function principle Diffuse reflection sensor
Application High temperature resistance; Robust design for use in harsh industrial environments; Resistant to various aggressive chemicals
Detection zone
Range with fibre optic amplifier type OKF; OUF; OOF
OKF
Range fibre optics [mm] 40
OOF
Range fibre optics [mm] 200
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -20...150
Mechanical data
Weight [g] 64.5
Version of sensing head straight
Sensing head diameter [mm] 3
Sensing head length [mm] 10
Total length [mm] 600
Min. bending radius [mm] 20
Fibre arrangement
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Accessories
Items supplied
E20102
Remarks
Pack quantity 1 pcs.