• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20493

Fibre optic through-beam sensor

E20493

FE-00-M-V-R3

Fibre optic through-beam sensor

E20493

FE-00-M-V-R3

  • For applications in high-temperature areas
  • Metal silicone sheathing for use up to 150 °C
  • For installation in places where access is difficult
  • Resistant to various aggressive chemicals
  • Angled type for use where space is restricted
Application
Function principle Through-beam sensor
Application High temperature resistance; Robust design for use in harsh industrial environments; Resistant to various aggressive chemicals
Detection zone
Range with fibre-optic amplifier type OCF; OKF; OOF; OUF
OCF (High Power)
Range of fibre optics [mm] 1200
OKF
Range of fibre optics [mm] 120
OOF
Range of fibre optics [mm] 400
OUF
Range of fibre optics [mm] 120
Operating conditions
Ambient temperature [°C] -20...150
Mechanical data
Weight [g] 95.5
Version of sensing head angled
Sensing head diameter [mm] 3
Sensing head length [mm] 10
Total length [mm] 600
Min. bending radius [mm] 20
Fibre arrangement
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Accessories
Items supplied
Mounting clamp: 2, E20103
Remarks
Pack quantity 1 pcs.