• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20489

Fibre optic diffuse reflection sensor

E20489

FT-00-M-V-M6

Fibre optic diffuse reflection sensor

E20489

FT-00-M-V-M6

  • For applications in high-temperature areas
  • Metal silicone sheathing for use up to 150 °C
  • For installation in places where access is difficult
  • Resistant to various aggressive chemicals
  • Small bending radius
Application
Function principle Diffuse reflection sensor
Application High temperature resistance; Robust design for use in harsh industrial environments; Resistant to various aggressive chemicals
Detection zone
Range with fibre optic amplifier type OKF; OUF; OOF
OKF
Range fibre optics [mm] 40
OOF
Range fibre optics [mm] 200
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -20...150
Mechanical data
Weight [g] 62.1
Version of sensing head straight
Sensing head thread M6
Sensing head diameter [mm] 7
Sensing head length [mm] 45
Total length [mm] 600
Min. bending radius [mm] 20
Fibre arrangement
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Accessories
Items supplied
hexagon nuts: 2 x M6, stainless steel
tooth lock washers: 2
knurled nut: 1 x M11
Remarks
Pack quantity 1 pcs.