• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting clamps
  5. E20353

Mounting clamp for fibre optics

E20353

MOUNTING CLAMP 10 MM

Mounting clamp for fibre optics

E20353

MOUNTING CLAMP 10 MM

  • For the safe fastening of fibre optics
  • Easy mounting using only two screws
  • For installation in places where access is difficult
Application
Design for fibre optics
Mechanical data
Weight [g] 19
Dimensions [mm] 13 x 25 x 10
Inside diameter [mm] 10
Materials PBT
Accessories
Items supplied
cylinder screws: 2 x M3
Remarks
Pack quantity 1 pcs.