• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20249

Fibre optic diffuse reflection sensor with cross-section converter

E20249

FT-00-P-MS

Fibre optic diffuse reflection sensor with cross-section converter

E20249

FT-00-P-MS

  • For installation in places where access is difficult
  • Operation as diffuse reflection sensor
  • Long range
  • With cross-section converter for the reliable detection of objects with changing positions
  • Small bending radius
Application
Design Cross section converter
Function principle Diffuse reflection sensor
Application For use in industrial environments
Detection zone
Range with fibre optic amplifier type OCF; OKF; OOF; OUF
OCF (High Power)
Range fibre optics [mm] 420
OKF
Range fibre optics [mm] 40
OOF
Range fibre optics [mm] 200
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Weight [g] 60
Version of sensing head straight
Sensing head height [mm] 5
Sensing head width [mm] 15
Sensing head length [mm] 20
Probe dimensions [mm] 5 x 15 x 20
Total length [mm] 600
Min. bending radius [mm] 20
Fibre arrangement
Fibre material glass
Fibre head material brass
Fibre sheath material PVC
Remarks
Pack quantity 1 pcs.