• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20230

Fibre optic diffuse reflection sensor

E20230

FT-00-P-V-R1

Fibre optic diffuse reflection sensor

E20230

FT-00-P-V-R1

  • For installation in places where access is difficult
  • Operation as diffuse reflection sensor
  • For use at short range
  • Angled type for use where space is restricted
  • Small bending radius
Application
Function principle Diffuse reflection sensor
Application For use in industrial environments
Detection zone
Range with fibre optic amplifier type OCF; OKF; OOF; OUF
OCF (High Power)
Range fibre optics [mm] 40
OKF
Range fibre optics [mm] 6
OOF
Range fibre optics [mm] 24
OUF
Range fibre optics [mm] 6
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Weight [g] 37
Version of sensing head angled
Sensing head diameter [mm] 1
Total length [mm] 600
Min. bending radius [mm] 20
Fibre arrangement
Fibre material glass
Fibre head material stainless steel (304/1.4301)
Fibre sheath material PVC
Accessories
Items supplied
Mounting clamp:, E20107
Remarks
Pack quantity 1 pcs.