• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20228

Fibre optic through-beam sensor

E20228

FE-00-P-A-R3

Fibre optic through-beam sensor

E20228

FE-00-P-A-R3

  • For installation in places where access is difficult
  • Operation as through-beam sensor
  • Long range
  • Angled type for use where space is restricted
  • Small bending radius
Application
Design 90° deflection of the light beam
Function principle Through-beam sensor
Application For use in industrial environments
Detection zone
Range with fibre-optic amplifier type OKF; OUF; OOF
OKF
Range of fibre optics [mm] 120
OOF
Range of fibre optics [mm] 400
OUF
Range of fibre optics [mm] 120
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Weight [g] 54.5
Version of sensing head angled
Sensing head diameter [mm] 5
Total length [mm] 600
Min. bending radius [mm] 20
Fibre arrangement
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Accessories
Items supplied
E20104
Remarks
Pack quantity 1 pcs.