• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E20215

Fibre optic diffuse reflection sensor

E20215

FT-00-M6

Fibre optic diffuse reflection sensor

E20215

FT-00-M6

  • For installation in places where access is difficult
  • Operation as diffuse reflection sensor
  • Long range
  • Resistant to various aggressive chemicals
  • With direct adaptation to the fibre-optic amplifier
phase-out article
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF; OOF
OKF
Range fibre optics [mm] 40
OOF
Range fibre optics [mm] 200
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -25...80
Mechanical data
Weight [g] 20.7
Version of sensing head straight; with adapter for direct mounting
Total length [mm] 26
Fibre arrangement
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Accessories
Items supplied
hexagon nuts: 4 x M6, stainless steel
tooth lock washers: 2
knurled nut: 1 x M11
Remarks
Pack quantity 1 pcs.