• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Angle brackets
  5. E20211

Angle bracket

E20211

ANGLE BRACKET OU

Angle bracket

E20211

ANGLE BRACKET OU

  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For the safe mounting of photoelectric sensors
Application
Design for type OU
Mechanical data
Weight [g] 31.5
Dimensions [mm] 20 x 48 x 20
Materials Stahl verzinkt
Accessories
Items supplied
screws: 2 x M4 x 25
hexagon nuts: 2
washers: 2
spring washers: 2
Remarks
Pack quantity 1 pcs.