• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20130

Fibre optic through-beam sensor

E20130

FE-00-A-A-E3

Fibre optic through-beam sensor

E20130

FE-00-A-A-E3

  • For applications in high-temperature areas
  • Aluminium sheathing for use up to 290 °C
  • Long range
  • Resistant to various aggressive chemicals
  • Small bending radius
Application
Function principle Through-beam sensor
Application High temperature resistance; Robust design for use in harsh industrial environments
Detection zone
Range with fibre-optic amplifier type OCF; OKF; OOF; OUF
OCF (High Power)
Range of fibre optics [mm] 1200
OKF
Range of fibre optics [mm] 120
OOF
Range of fibre optics [mm] 400
OUF
Range of fibre optics [mm] 120
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Weight [g] 69
Version of sensing head straight
Sensing head diameter [mm] 3
Sensing head length [mm] 10
Total length [mm] 600
Min. bending radius [mm] 20; (for fixed installation)
Fibre arrangement
Materials Adapter: ABS
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Accessories
Items supplied
E20103
Remarks
Pack quantity 1 pcs.