• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20128

Fibre optic through-beam sensor

E20128

FE-00-A-A-M4

Fibre optic through-beam sensor

E20128

FE-00-A-A-M4

  • For applications in high-temperature areas
  • Aluminium sheathing for use up to 290 °C
  • Installation in places where access is difficult
  • Resistant to various aggressive chemicals
  • Small bending radius
Application
Function principle Through-beam sensor
Application High temperature resistance; Robust design for use in harsh industrial environments
Detection zone
Range with fibre-optic amplifier type OCF; OKF; OOF; OUF
OCF (High Power)
Range of fibre optics [mm] 1200
OKF
Range of fibre optics [mm] 120
OOF
Range of fibre optics [mm] 400
OUF
Range of fibre optics [mm] 120
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Weight [g] 56
Version of sensing head straight
Sensing head thread M4
Sensing head length [mm] 15
Total length [mm] 600
Min. bending radius [mm] 20; (for fixed installation)
Fibre arrangement
Materials Adapter: ABS
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Accessories
Items supplied
hexagon nuts: 4 x M4
tooth lock washers: 4
knurled nut: 1 x M11
Remarks
Pack quantity 1 pcs.