• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting clamps
  5. E20106

Mounting clamp for fibre optics

E20106

MOUNTING CLAMP 3.5 MM

Mounting clamp for fibre optics

E20106

MOUNTING CLAMP 3.5 MM

  • For the safe fastening of fibre optics
  • Easy mounting using only two screws
  • For installation in places where access is difficult
Application
Design for fibre optics
Mechanical data
Weight [g] 19
Dimensions [mm] 13 x 20 x 10
Inside diameter [mm] 3.5
Materials aluminium black anodised
Accessories
Items supplied
screws: 2 x M3 x 16
Remarks
Pack quantity 1 pcs.