• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting clamps
  5. E20105

Mounting clamp for fibre optics

E20105

4,5MM BEFESTIGUNGSSCHELLE

Mounting clamp for fibre optics

E20105

4,5MM BEFESTIGUNGSSCHELLE

  • For the safe fastening of fibre optics
  • Easy mounting using only two screws
  • For installation in places where access is difficult
Application
Design for fibre optics
Mechanical data
Weight [g] 19
Dimensions [mm] 13 x 20 x 10
Inside diameter [mm] 4.5
Materials aluminium black anodised
Accessories
Items supplied
screws: 2 x M3 x 16
Remarks
Pack quantity 1 pcs.