• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting clamps
  5. E20102

Mounting clamp for fibre optics

E20102

MOUNTING CLAMP 7 MM

Mounting clamp for fibre optics

E20102

MOUNTING CLAMP 7 MM

  • For the safe fastening of fibre optics
  • Easy mounting using only two screws
  • For installation in places where access is difficult
Application
Design for fibre optics
Mechanical data
Weight [g] 18
Dimensions [mm] 13 x 20 x 10
Inside diameter [mm] 7
Materials aluminium black anodised
Accessories
Items supplied
screws: 2 x M3 x 16
Remarks
Pack quantity 1 pcs.