• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20078

Fibre optic diffuse reflection sensor

E20078

FT-00-M-E3

Fibre optic diffuse reflection sensor

E20078

FT-00-M-E3

  • For installation in places where access is difficult
  • Operation as diffuse reflection sensor
  • For use at short range
  • Resistant to various aggressive chemicals
  • With direct adaptation to the fibre-optic amplifier
Application
Function principle Diffuse reflection sensor
Application For use in industrial environments
Detection zone
Range with fibre optic amplifier type OCF; OKF; OUF
OCF (High Power)
Range fibre optics [mm] 360
OKF
Range fibre optics [mm] 40
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Weight [g] 12.5
Version of sensing head straight
Sensing head diameter [mm] 3
Total length [mm] 26
Fibre arrangement
Fibre material glass
Fibre head material brass
Remarks
Pack quantity 1 pcs.