• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20060

Fibre optic through-beam sensor

E20060

FE-00-P-A-E2,5

Fibre optic through-beam sensor

E20060

FE-00-P-A-E2,5

  • For installation in places where access is difficult
  • Operation as through-beam sensor
  • Long range
  • Resistant to various aggressive chemicals
  • Very small bending radius
Application
Function principle Through-beam sensor
Application Small bending radius
Detection zone
Range with fibre-optic amplifier type OCF; OKF; OOF; OUF
OCF (High Power)
Range of fibre optics [mm] 1020
OKF
Range of fibre optics [mm] 120
OOF
Range of fibre optics [mm] 400
OUF
Range of fibre optics [mm] 120
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Weight [g] 53.5
Version of sensing head straight
Sensing head diameter [mm] 2.5
Sensing head length [mm] 10
Total length [mm] 600
Min. bending radius [mm] 10
Fibre arrangement
Materials Adapter: PPE
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Accessories
Items supplied
E20106
Remarks
Pack quantity 1 pcs.