• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20056

Fibre optic diffuse reflection sensor

E20056

FT-00-A-A-E3

Fibre optic diffuse reflection sensor

E20056

FT-00-A-A-E3

  • For applications in high-temperature areas
  • Aluminium sheathing for use up to 290 °C
  • Long range
  • Resistant to various aggressive chemicals
  • Small bending radius
Application
Function principle Diffuse reflection sensor
Application High temperature resistance; Robust design for use in harsh industrial environments
Detection zone
Range with fibre optic amplifier type OCF; OKF; OOF; OUF
OCF (High Power)
Range fibre optics [mm] 310
OKF
Range fibre optics [mm] 40
OOF
Range fibre optics [mm] 200
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Weight [g] 51.5
Version of sensing head straight
Sensing head diameter [mm] 3
Total length [mm] 600
Min. bending radius [mm] 20; (for fixed installation)
Fibre arrangement
Materials Adapter: ABS
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Accessories
Items supplied
E20102
Remarks
Pack quantity 1 pcs.