• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Glass fibre optics
  5. E20054

Fibre optic diffuse reflection sensor

E20054

FT-00-P-A-R4

Fibre optic diffuse reflection sensor

E20054

FT-00-P-A-R4

  • For installation in places where access is difficult
  • Operation as diffuse reflection sensor
  • Long range
  • Angled type for use where space is restricted
  • Small bending radius
Application
Function principle Diffuse reflection sensor
Application For use in industrial environments
Detection zone
Range with fibre optic amplifier type OCF; OKF; OOF; OUF
OCF (High Power)
Range fibre optics [mm] 340
OKF
Range fibre optics [mm] 40
OOF
Range fibre optics [mm] 200
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Weight [g] 47
Version of sensing head angled
Sensing head diameter [mm] 4
Sensing head length [mm] 10
Total length [mm] 600
Min. bending radius [mm] 20
Fibre arrangement
Materials Adapter: PPE
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Accessories
Items supplied
E20103
Remarks
Pack quantity 1 pcs.