• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E11232

Connecting cable with socket

E11232

ADOAH080MSS0005H08

Connecting cable with socket

E11232

ADOAH080MSS0005H08

  • 8-pole connection
  • High protection rating for the requirements of harsh industrial environments
  • Gold-plated contacts for reliable electrical connections
  • Wide operating temperature range
  • Angled type for use where space is restricted
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
  • ce
  • ukca
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Protection class III
Max. current load total [A] 2; (...40 °C)
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Weight [g] 310.3
Dimensions [mm] 28 x 15 x 38
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, black, Ø 6.8 mm; 8 x 0.25 mm²
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm