• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting clamps
  5. E10221

Mounting clamp

E10221

MOUNTING CLAMP D8 MM

Mounting clamp

E10221

MOUNTING CLAMP D8 MM

  • For mounting cylindrical sensors
  • Easy, quick and inexpensive fixing
  • Reliable fixing by clamping with two screws
Mechanical data
Weight [g] 7.8
Dimensions [mm] 13 x 20 x 10
Inside diameter [mm] 8
Materials aluminium black anodised
Accessories
Items supplied
socket head screws: 2 x M3 x 16
Remarks
Pack quantity 1 pcs.