Temperature monitoring of hydraulic oil

Requirement
For an ideal operation of the machine, the temperature of the hydraulic oil must be in a predefined range.

Implementation
A precisely measuring temperature sensor is connected to the TR7432 evaluation unit. It signals overtemperature and undertemperature to the temperature controller via two switching signals.

Customer benefits
The robust mechanics with high shock and vibration resistance ensure reliable operation of the power pack. This increases the uptime of the connected system.

Products used in this application

TR7432 - Evaluation unit for temperature sensors, Communication interface: IO-Link 1.0 (COM2 slave, 38.4 kBaud), 4-digit alphanumeric display, 2 switching outputs, IP 67, Ambient temperature -25...70 °C, Measuring range: °C, M12 connector Selector Selection chart Product news on these units
E30017 - Mounting set   Selection chart  
E30016 - Progressive ring fitting for temperature sensors, 50 bar   Selection chart  
E35020 - Thermowell for temperature sensors, 16 bar   Selection chart  

collapse More applications in this product group