Pressure monitoring in a parts washer
Requirement
Constant pressure is required on a high-pressure pump. Depending on the flow rate, the pump motor must operate at different speeds.
Implementation
An analogue sensor of the type PN3060 continuously monitors the output pressure of the pump. The analogue output of the sensor is connected to the input of the motor actuator. In case of pressure drop, the pump speed is immediately increased.
Customer benefits
A constant system pressure is obtained using an inexpensive sensor , ensuring quick control.
Constant pressure is required on a high-pressure pump. Depending on the flow rate, the pump motor must operate at different speeds.
Implementation
An analogue sensor of the type PN3060 continuously monitors the output pressure of the pump. The analogue output of the sensor is connected to the input of the motor actuator. In case of pressure drop, the pump speed is immediately increased.
Customer benefits
A constant system pressure is obtained using an inexpensive sensor , ensuring quick control.
Products used in this application
More applications in this product group
- Level monitoring in a parts washer
- Level monitoring in a swarf hopper
- Level monitoring of oil in a hydraulic power pack
- Object recognition "bearing present" in gearbox assembly
- Position monitoring of brake disks
- Position verification on a roller conveyor
- Pressure control of hydraulic power packs
- Pressure monitoring in a parts washer
- Temperature monitoring of hydraulic oil