Position verification on a roller conveyor

Requirement
A roller conveyor transports toothed wheels to a processing station. There, a gripper lifts the workpieces into the machine tool. Important: The gripper must not move before the workpiece has come to the correct position.

Implementation
The optical distance sensor efector pmd (order no. O1D100) detects the position of the workpiece to the nearest millimetre. The gripper is activated when the toothed wheel has been precisely positioned.

Customer benefits
This solution is inexpensive, reliable and flexible. Because simple parameter setting of the sensor enables the reliable detection of different workpieces without design changes to the system.

efector pmd
ifm laser distance sensor based on pmd technologie

Virtual product presentation (flash animation) File with integrated flash player (EXE-File 1.682 kb)

Products used in this application

O1D100 - Optical distance sensor, Visible laser light, protection class 2 laser, 4-digit alphanumeric display, IP 67, Ambient temperature: -10...60 °C, Range: 0.2...10 m, M12 connector Selector Selection chart  

collapse More applications in this product group