Position monitoring of brake disks
Requirement
In a suspension strut assembly line brake disks are placed on workpiece carriers for further assembly. The placement position is defined by a pitch circle. Before assembly, it has to be ensured that the brake disks are in the correct position.
Implementation
The ifm vision sensor monitors the exact position of the brake disk. The next assembly step is only enabled if the position is correct.
Customer benefits
Wrongly positioned brake disks are not processed. This saves consequential costs which used to be incurred due to post-processing of wrongly positioned brake disks in the past.
In a suspension strut assembly line brake disks are placed on workpiece carriers for further assembly. The placement position is defined by a pitch circle. Before assembly, it has to be ensured that the brake disks are in the correct position.
Implementation
The ifm vision sensor monitors the exact position of the brake disk. The next assembly step is only enabled if the position is correct.
Customer benefits
Wrongly positioned brake disks are not processed. This saves consequential costs which used to be incurred due to post-processing of wrongly positioned brake disks in the past.
Products used in this application
![]() |
O2D222 - Object recognition sensor, Max. field of view size: 1280 x 960 mm Infrared lighting 850 nm, IP 67, Ambient temperature -10...60 °C, M12 plug, 8 poles M12 socket, 4 poles | ![]() |
![]() |
More applications in this product group
- Level monitoring in a parts washer
- Level monitoring in a swarf hopper
- Level monitoring of oil in a hydraulic power pack
- Object recognition "bearing present" in gearbox assembly
- Position monitoring of brake disks
- Position verification on a roller conveyor
- Pressure control of hydraulic power packs
- Pressure monitoring in a parts washer
- Temperature monitoring of hydraulic oil