Position feedback on a distribution plate
Requirement
Inductive sensors are to detect the position of a swing bend on a distribution plate.
Implementation
The efector m sensors of the type IGT241 replace the existing proximity switches.
Customer benefits
With its 90 mm long housing (thread length 70 mm), IGT241 has been specially developed for this application as conventional sensors with a thread length of 50 mm are too short. Due to the use of adapted materials (high-grade stainless steel housing and fixing nuts, gold-plated contacts) and the certified resistance to cleaning agents which are common on the market (Ecolab certificate), this sensor is ideally suited for the cleaning processes which frequently occur in this area.
Inductive sensors are to detect the position of a swing bend on a distribution plate.
Implementation
The efector m sensors of the type IGT241 replace the existing proximity switches.
Customer benefits
With its 90 mm long housing (thread length 70 mm), IGT241 has been specially developed for this application as conventional sensors with a thread length of 50 mm are too short. Due to the use of adapted materials (high-grade stainless steel housing and fixing nuts, gold-plated contacts) and the certified resistance to cleaning agents which are common on the market (Ecolab certificate), this sensor is ideally suited for the cleaning processes which frequently occur in this area.
Products used in this application
![]() |
IGT241 - Inductive sensor, M18 x 1, Increased sensing range, DC PNP, Sensing range 8 mm, flush mountable, IP 67, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts | ![]() |
![]() |
More applications in this product group
- Dual inductive sensor for position feedback on quarter-turn actuators.
- Filter monitoring using pressure sensors
- Monitoring manways
- Optical sensor for the detection of PET bottles
- Position detection on valve islands
- Position feedback on a distribution plate
- Special pressure sensor monitoring a keg system
- Temperature measurement with confidence and increased process reliability
- Temperature monitoring on a tank
- Valve monitoring with AS-Interface.