Photoelectric sensor detects pressed ham

Requirement
Industrial robots are more and more frequently used in the food industry - also in wet areas. Photoelectric sensors detect the goods and control the conveyor belts. A safe connection of the sensors is indispensible.

Implementation
The photoelectric sensors of the OG wetline series are specially developed for applications in the food industry, such as in cheese plants, breweries or in the meat industry. There is application know-how acquired in these areas for many years in their development. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. Therefore the EVT ecolink series is used as connection technology.

Customer benefits
The stainless steel housing, plastic lens and food-grade sealing material qualify the OG wetline for wet areas in the food industry, in which aggressive cleaning agents are used. The OG wetline has fixed ranges. For the versions with background suppression the user can choose between a range of 100 mm, 200 mm or 300 mm. The integrated end stop of the connector protects the O-ring against destruction caused by over-tightening the nut. Mounting and removal are carried out without tools. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.

Products used in this application

OGH304 - Diffuse reflection sensor, M18 x 1, Background suppression, light-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range: ...0.3 m, M12 connector Selector Selection chart Product news on these units
OGE300 - Through-beam sensor, M18 x 1, dark-on mode, DC PNP, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range ...20 m, M12 connector Selector Selection chart Product news on these units
OGS300 - Through-beam sensor, M18 x 1, DC, IP 67 / IP 68 / IP 69K, Ambient temperature: -25...80 °C, Range ...20 m, M12 connector Selector Selection chart Product news on these units

collapse More applications in this product group