Level monitoring of oil in a hydraulic power pack
Requirement
The level in a hydraulic power pack must be continuously monitored. If for example a loss of oil occurs due to leakage, the system must be stopped before damage or production interruption occurs.
Implementation
Level sensors of the LK1 series with integrated overflow protection and two freely programmable switching outputs monitor the level in the power pack. They moreover enable a simple supply and drain control.
Customer benefits
The tried-and-tested level sensors ensure the high uptime of the hydraulic power pack.
The level in a hydraulic power pack must be continuously monitored. If for example a loss of oil occurs due to leakage, the system must be stopped before damage or production interruption occurs.
Implementation
Level sensors of the LK1 series with integrated overflow protection and two freely programmable switching outputs monitor the level in the power pack. They moreover enable a simple supply and drain control.
Customer benefits
The tried-and-tested level sensors ensure the high uptime of the hydraulic power pack.
Products used in this application
More applications in this product group
- Level monitoring in a parts washer
- Level monitoring in a swarf hopper
- Level monitoring of oil in a hydraulic power pack
- Object recognition "bearing present" in gearbox assembly
- Position monitoring of brake disks
- Position verification on a roller conveyor
- Pressure control of hydraulic power packs
- Pressure monitoring in a parts washer
- Temperature monitoring of hydraulic oil