Level detection on a tank
Requirement
In different tanks such as storage tanks, silo tanks, intermediate storage tanks, mixing tanks, and process tanks the levels have to be monitored.
Implementation
ifm pressure sensors of the PI series are used for the detection of the level and the system pressure.
Customer benefits
The overload resistant and drift-free ceramic measuring cell of highest purity (99.9%) in conjunction with a sealing concept without O-ring ensure maintenance-free and long-term stable operation of the pressure sensor.
In different tanks such as storage tanks, silo tanks, intermediate storage tanks, mixing tanks, and process tanks the levels have to be monitored.
Implementation
ifm pressure sensors of the PI series are used for the detection of the level and the system pressure.
Customer benefits
The overload resistant and drift-free ceramic measuring cell of highest purity (99.9%) in conjunction with a sealing concept without O-ring ensure maintenance-free and long-term stable operation of the pressure sensor.
Products used in this application
More applications in this product group
- Continuous bearing monitoring on a separator
- efector metris compressed air meter monitors cheese production
- efector pmd optical distance sensor monitors ice-cream production
- Level detection on a tank
- Photoelectric sensor monitors cheese production
- Position feedback on pneumatic cylinders
- Pressure monitoring in homogenisers
- Run-dry protection on a pump
- Temperature monitoring on a heat exchanger
- Vibration diagnosis on a homogeniser