Freeze dryer for active pharmaceutical ingredients

Requirement
Freeze-drying is a gentle, but technically complex drying process during which moisture is extracted from the frozen goods under vacuum conditions. So, many liquid active pharmaceutical ingredients for the pharmaceutical industry are quickly deep-frozen at temperatures of -70 to -100°C. Then, the frozen material is dried in a vacuum chamber. The ice evaporates at underpressure without becoming liquid - it sublimates. The water vapour is then extracted at increased vacuum and higher temperatures. For some types, the encapsulation of the glass bottles containing the ingredient is carried out under clean room conditions. Of all types of drying, freeze-drying leads to the least product changes and losses of ingredients. Freeze-dryers operate in 3 steps: freezing, main drying, final drying. As from the second step, a vacuum pump is connected to the drying chamber to initiate the sublimation. Here, extreme parameters are reached. The vacuum sensor must withstand 5 x 10-3 mbar. This means no external particles must enter into the drying chamber, as they would contaminate the product.

Implementation
Pressure sensors have to withstand the extreme vacuum of 5 x 10-3 mbar. Tests in ifm electronic's test laboratory confirm that the ifm vacuum sensors meet these requirements.

Customer benefits
The manufacturing process can be certified for the pharmaceutical industry. A parameter protocol is available for CRF 21 part 11 products. Further regulations such as GMP and GAMP 4 can be complied with.

Products used in this application

PI2096 - Combined pressure sensor, no dead space, Freely rotatable housing 350°, Zero and span adjustable, Display units: bar, kPa, PSI, inH2O, mWS, % of the span, DC PNP/NPN, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0.12...2.5 bar, M12 connector Selector Selection chart  
PM2055 - Electronic pressure sensor, no dead space, Zero and span adjustable, Programmable via EPS interface, Analogue output, IP 67, Ambient temperature -25...80 °C, Measuring range: -0.99...4 bar, M12 connector Selector Selection chart  
PM2054 - Electronic pressure sensor, no dead space, Zero and span adjustable, Programmable via EPS interface, Analogue output, IP 67, Ambient temperature -25...80 °C, Measuring range: -0.5...10 bar, M12 connector Selector Selection chart