Filter monitoring using pressure sensors
Requirement
Filters are required in nearly all production processes. They are used both for cleaning and for concentration, for example removal of water.
Implementation
ifm pressure sensors monitor uppipe and downpipe of the filter for clogging.
Customer benefits
The overload resistant and drift-free ceramic measuring cell with highest purity (99.9% ceramics) in conjunction with a sealing concept without O-ring ensure maintenance-free and long-term stable operation of the sensor.
Filters are required in nearly all production processes. They are used both for cleaning and for concentration, for example removal of water.
Implementation
ifm pressure sensors monitor uppipe and downpipe of the filter for clogging.
Customer benefits
The overload resistant and drift-free ceramic measuring cell with highest purity (99.9% ceramics) in conjunction with a sealing concept without O-ring ensure maintenance-free and long-term stable operation of the sensor.
Products used in this application
More applications in this product group
- Dual inductive sensor for position feedback on quarter-turn actuators.
- Filter monitoring using pressure sensors
- Monitoring manways
- Optical sensor for the detection of PET bottles
- Position detection on valve islands
- Position feedback on a distribution plate
- Special pressure sensor monitoring a keg system
- Temperature measurement with confidence and increased process reliability
- Temperature monitoring on a tank
- Valve monitoring with AS-Interface.