Continuous bearing monitoring on a separator
Requirement
Every rotating machine has its own vibration characteristics. Changes, caused for example by unbalance or rolling element bearing damage, always leave their dynamic fingerprint. Critical plant parts such as separators can be monitored by means of vibration analysis, to ensure early detection of any damage. So, expensive total failures can be avoided.
Implementation
The compact diagnostic system efector octavis assesses the vibration characteristics by means of frequency analysis.
Customer benefits
Continuous monitoring offers a reliable and cost-efficient solution as compared to intermittent methods. The plant condition can be directly read on site and is signalled by binary switching outputs.
Every rotating machine has its own vibration characteristics. Changes, caused for example by unbalance or rolling element bearing damage, always leave their dynamic fingerprint. Critical plant parts such as separators can be monitored by means of vibration analysis, to ensure early detection of any damage. So, expensive total failures can be avoided.
Implementation
The compact diagnostic system efector octavis assesses the vibration characteristics by means of frequency analysis.
Customer benefits
Continuous monitoring offers a reliable and cost-efficient solution as compared to intermittent methods. The plant condition can be directly read on site and is signalled by binary switching outputs.
Products used in this application
More applications in this product group
- Continuous bearing monitoring on a separator
- efector metris compressed air meter monitors cheese production
- efector pmd optical distance sensor monitors ice-cream production
- Level detection on a tank
- Photoelectric sensor monitors cheese production
- Position feedback on pneumatic cylinders
- Pressure monitoring in homogenisers
- Run-dry protection on a pump
- Temperature monitoring on a heat exchanger
- Vibration diagnosis on a homogeniser