Access prevention by means of safety light grid

Requirement
Industrial robots are more and more frequently used in the food industry. Safety light grids are used for access prevention to avoid personal injury or property damage.

Implementation
The safety light grids of the type OY have been developed in accordance with the current standards and certified by TÜV Süd. They conform to the requirements of type 2 / SIL 2 or type 4 / SIL 3. So the users are on the safe side when it comes to primary guarding or access prevention.

Customer benefits
The safety light grids are available in 2-, 3- or 4-beam version. The housing cross section is a mere 28 x 30 mm. Furthermore installation without dead band is possible for complete coverage of large areas.

Products used in this application

OY112S - Safety light grid, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m / 3...12 m, M12 connector, Protected area height: 810 mm Selector Selection chart Product news on these units

collapse More applications in this product group