Machine construction

Storage containerCapsule filling station

As the machine was to be installed with as little wiring as possible, only an intelligent wiring system was possible. The controller concept of the plant is based on the field bus system AS-Interface which can be visualised and operated by means of a multi-line operating display.
 
Project report (PDF: 170 kb)

AS-i compact moduleSpecial milling machine

A 25 year old milling machine was fitted with an automatic feed and stacking area for material. As the wiring complexity was to be considerably reduced the decision could only be for an intelligent field bus system -> AS-Interface.
 
Project report (PDF: 179 kb)


Control cabinetSpecial machinery for the battery industry

HADI Offermann Maschinenbau GmbH in Gevelsberg constructs Special Machinery for the battery industry.

Each plant is designed according to the wishes and requirements of the customer. The variety of higher bus systems used all over the world (Profibus, Interbus, DeviceNet, etc.) and their different concepts caused HADI employees to search for a simple and reliable wiring system for the lowest field level. AS-interface was chosen: it forms a solid platform with interfaces to all common higher bus systems.
 
Project report (PDF:184 kb)