The first fully electronic contact manometer...
 
 

 
... now also with G 1/2 manometer connection and additional measuring ranges.
  • Optimum readability and electronic pointer display mean reliable operation.
  • Rotatable display with LED bargraph for switch point indication.
  • Output functions programmable via LED display and optical touch fields.
  • G 1/2 manometer connection or flush G1 process connection.
  • Additional pressure ranges: 100 bar and 250 bar (400 bar in preparation).

Virtual product presentation (flash animation)
File with integrated flash player (EXE-File 3,943 kB)



Electronic "contact manometer" PG
In many industrial areas mechanical contact manometers are often used because of their highly visible display. The electronic "contact manometer" of the series PG combines the high visibility of a manometer display with the advantages of an electronic pressure sensor, for example the programmable switching and analogue output (scalable), the high overload protection as well as the integrated temperature compensation.
The LED bargraph shows set and reset points, trends and the limits of dynamic pressure fluctuations, if any. The pointer is controlled via a stepping motor as it is has been tried and tested many times in cars (tachometer). When disconnected, the pointer is not visible.

Manometer with G 1/2 process connection · output function PNP/NPN NC / NO + analogue output programmable
PG2450 - Measuring range relative pressure 0...400 bar, extended display range 600 bar, pressure overload max. 800 bar, M12 connector
PG2451 - Measuring range relative pressure 0...250 bar, extended display range 400 bar, pressure overload max. 600 bar, M12 connector
PG2452 - Measuring range relative pressure 0...100 bar, extended display range 160 bar, pressure overload max. 300 bar, M12 connector
PG2453 - Measuring range relative pressure -1...25 bar, extended display range 40 bar, pressure overload max. 100 bar, M12 connector
PG2454 - Measuring range relative pressure -1...10 bar, extended display range 16 bar, pressure overload max. 50 bar, M12 connector
PG2456 - Measuring range relative pressure -0.125...2.5 bar, extended display range 4 bar, pressure overload max. 20 bar, M12 connector
PG2457 - Measuring range relative pressure -0.05...1 bar, extended display range 1.6 bar, pressure overload max. 10 bar, M12 connector
PG2458 - Measuring range relative pressure -0.0125...0.25 bar, extended display range 0.4 bar, pressure overload max. 10 bar, M12 connector
PG2489 - Measuring range relative pressure -0.005...0.1 bar, extended display range 0.16 bar, pressure overload max. 4 bar, M12 connector
PG2409 - Measuring range relative pressure -1...1 bar, extended display range 1.6 bar, pressure overload max. 10 bar, M12 connector

Flush manometer with G1 Aseptoflex Vario process connection · output function PNP/NPN NC / NO + analogue output programmable
PG2793 - Measuring range relative pressure -1...25 bar, extended display range 40 bar, pressure overload max. 100 bar, M12 connector
PG2794 - Measuring range relative pressure -1...10 bar, extended display range 16 bar, pressure overload max. 50 bar, M12 connector
PG2795 - Measuring range relative pressure -1...4 bar, extended display range 6.4 bar, pressure overload max. 30 bar, M12 connector
PG2796 - Measuring range relative pressure -0.124...2.5 bar, extended display range 4 bar, pressure overload max. 20 bar, M12 connector
PG2797 - Measuring range relative pressure -0.05...1 bar, extended display range 1.6 bar, pressure overload max. 10 bar, M12 connector
PG2798 - Measuring range relative pressure -0.0124...0.25 bar, extended display range 0.4 bar, pressure overload max. 10 bar, M12 connector
PG2799 - Measuring range relative pressure -1...1 bar, extended display range 1.6 bar, pressure overload max. 10 bar, M12 connector
PG2789 - Measuring range relative pressure -0.005...0.1 bar, extended display range 0.16 bar, pressure overload max. 4 bar, M12 connector
 

For further information please refer to the current bulletin (PDF-File 311 kB)