Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Modular flow monitoring for field applications
 
 

 
On-site control monitor for the flexible connection of flow sensors.
  • For the connection of sensors with large immersion depths.
  • For sensors made of ceramics, high-grade stainless steel and titanium.
  • Teach button allows easy scaling of the measuring range.
  • Flow and switch point are indicated by LEDs directly on the unit.
  • Available in DC and AC versions.

High flexibility
Standardised M12 connections are used to connect control monitor and sensor as well as the supply. This allows the use of an evaluation and display unit in different applications, e.g. for different immersion depths and a wide range of aggressive liquids.

Easy handling and high functionality
Adjustment to the flow and setting of the switch points are carried out by pressing a pushbutton. Flow and switch point are indicated by a multicolour LED display. High repeatability of the switch points offers an optimum choice for use. Electronic locking of the settings and factory reset of the parameters provide additional safety.

SR5900 - Control monitor for flow sensors, Connection: 1 sensor, flow monitoring and wire breaking monitoring, IP 67 , Ambient temperature -20...60 °C, M12 connector
SR5906 - Control monitor for flow sensors, Connection: 1 sensor, flow monitoring and wire breaking monitoring, IP 67 , Ambient temperature -20...60 °C, 1/2" UNF-Connector
SF5200 - Flow sensor for connection to evaluation units, IP 67, M12 connector, sensor length 44 mm
SF5201 - Flow sensor for connection to evaluation units, IP 67, M12 connector, sensor length 55 mm
SF6200 - Flow sensor for connection to evaluation units, Sensor suitable for clamp fitting, IP 67, M12 connector, sensor length 191 mm
SF2405 - Flow sensor for connection to evaluation units, IP 67, M12 connector, sensor length 12 mm, process connection G 1/4 male
SF3405 - Flow sensor for connection to evaluation units, IP 67, M12 connector, sensor length 12 mm, process connection G 1/2 male
SF5700 - Flow sensor for connection to evaluation units, IP 67, M12 connector, sensor length 44 mm, material titanium

For further information please refer to the current bulletin (PDF-File 340 kB)