Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Addition to the MID flow sensor family.
 
 

 
With flow rate, totalising and temperature indication.
  • High accuracy, repeatability and measurement dynamics.
  • Suitable for conductive media from 20 ìS/cm, flow rate up to 100 l/min.
  • Also available with EPDM O-ring for drinking water applications.
  • Different process connections possible using adapters
  • 4-digit alphanumeric LED display for representation of the units.


Measurement technique
The flow sensor is based on Faraday’s principle of induction. The conductive medium flowing through a pipe in a magnetic field generates a voltage which is proportional to the flow velocity or flow rate.

Device function
This voltage is detected via electrodes and converted in the evaluation electronics. Analogue, binary and pulse outputs offer various possibilities to process the measured data. Due to the flexible programming by means of pushbuttons the flow sensor can be adapted to different conditions. The sensor is mounted via an adapter. A high protection rating and a robust compact housing distinguish the sensor in the field.

Applications:
Conductive liquids (conductivity: . 20 µS/cm / viscosity: < 70 mm2/s at 40 °C)

M12 connector · DC PNP/NPN · with display · FKM O-rings
SM6000 - Measuring range flow 0...25 l/m, pulse value 0.05 l...30000 m3, G 1/2SM7000 - Measuring range flow 0.2...50 l/m, pulse value 0.1 l...50000 m3, G 3/4SM8000 - Measuring range flow 0.2...100 l/m, pulse value 0.1 l...100000 m3, G 1
M12 connector · DC PNP/NPN · with display · EPDM O-rings
SM6100 - Measuring range flow 0...25 l/m, pulse value 0.05 l...30000 m3, G 1/2SM7100 - Measuring range flow 0.2...50 l/m, pulse value 0.1 l...50000 m3, G 3/4SM8100 - Measuring range flow 0.2...100 l/m, pulse value 0.1 l...100000 m3, G 1
M12 connector · DC · with display · FKM O-rings
SM6004 - Measuring range flow 0...25 l/m, G 1/2SM7004 - Measuring range flow 0.2...50 l/m, G 3/4SM8004 - Measuring range flow 0.2...100 l/m, G 1
M12 connector · DC · without display · FKM O-rings
SM6050 - Measuring range flow 0...25 l/m, G 1/2
 

For further information please refer to the current bulletin (PDF-File 333 kB)