Convenient optical distance measurement at a low cost.
 
 

 
winner of Hermes Award 2005Extremely compact laser distance sensor.
  • Optical measurement system with 10 m range.
  • 2 switching outputs, one can be configured as an analogue output.
  • For use in applications needing background suppression.
  • Excellent price / performance ratio.
  • Scaleable measuring range.

PMD technology
Due to the innovative on-chip time of flight measurement system with PMD technology (Photonic Mixer Device) the O1D100 is a distance sensor with the capacities of a measurement system, at the price of a standard sensor.
The outstanding advantage of the PMD technology is the extremely low size of the sensor, only 42 x 42 x 52 mm.

Unimagined possibilities
efector PMD is designed for positioning, speed control and level measurement tasks and to protect autonomous industrial transport systems against collision or to position utility vehicles and industrial trucks in high rack storage areas.

O1D100 - M12 connector · laser protection class 2 · measuring range 0.2...10 m

Further information: Bulletin (PDF-file 612 kB).

 Virtual product presentation (flash animation)
 File with integrated flash player – EXE file 560 Kbytes


 
3D Panorama (flash animation)
Flashanimation efector dualis
Remarks:
Please ensure that the current flash plugin (version 5 and above) is installed in your browser. If not, this plugin can be downloaded free of charge from Macromedia. Interested persons who do not want to install the plugin can download a directly executable file (EXE file) with integrated flash player from us.

Operation is normally done using the mouse. Please finish the animation by closing the separate browser window.