Position sensors and object recognition
Redundant pulse evaluation system Capacitive touch sensors for installation on walls. Our magnetic sensors begin where others end. Safe detection of metal. Vision sensor takes a closer look at your production. Cooling box for O1D series Full metal sensors for the food industry Keep track in harsh environments! Multiturn encoder for harsh operating conditions T-slot cylinder sensor with M8 connector Opto family O7 – small, compact, precise Safety light grid with active / passive system Safety light grids for hygienic applications 500 mA load current for T-slot sensors efector valvis with AS-Interface Full metal inductive sensors also as NPN version Full metal inductive sensors with 2-wire technology T-slot cylinder sensor for ATEX applications ecolink M8 for hygienic and wet areas Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
efector dualis image sensor – the electronic eye.
 
 

 
Object recognition for assembly and manufacturing tasks and for quality control.
  • Stand-alone unit with integrated lighting.
  • Compact and robust design.
  • Easy parameter setting.
  • Integrated Ethernet interface..

Stand-alone unit:
With integrated lighting and evaluation in a robust, industrially compatible IP 67 housing for use in the temperature range of -10...60 °C.

Industrial image checking system:
With orientation-independent contour verification. It solves tasks like presence and position monitoring, quality control as well as sorting and counting tasks.

Handling concept:
The menu-guided PC parameter setting via Ethernet interface allows quick adjustment to your application.
The Ethernet interface moreover allows remote maintenance with error image and evaluation data memory as well as an update option for the sensors. Furthermore, a limited number of parameters can be set on the unit via two pushbuttons and the 4-digit 10-segment display.

O2D220 - Max. field of view size 640 x 480 mmO2D222 - Max. field of view size 1280 x 960 mmO2D224 - Max. field of view size 400 x 300 mm
O2D22x - Selection tool
O2D22x - Operating instructions and software download

Further information: bulletin (PDF-file 277 kB).