Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Compact temperature sensor with excellent response times.
 
 

 
4...20 mA output or AS-interface profile S-7.3!
  • Temperature evaluation range -50...150 °C, 0...140 °C or -10...150 °C.
  • Excellent response times T05 = 1 s; T09 = 3 s.
  • High mechanical stability.
  • Integrated G 1/4 process connection.
  • Protection rating IP 69 K.

Universal temperature sensor
The temperature sensors of type TA are universal transmitters with integrated AS-i slaves (TAA131) or 4...20 mA outputs (TA3130 / TA3131). For the AS-i transmitter the data is transmitted according to the analogue protocol 7.3 which is implemented in all masters to AS-i specification 2.1 as standard. When the temperature sensor has been connected to the AS-i interface, the AS-i master detects the sensor automatically and starts data transfer.
The analogue units (TA3130 / TA3131) provide a temperature-proportional 4...20 mA signal.
A high level of accuracy is achieved using Pt sensor elements of accuracy class A. In addition, ifm’s tried and tested film technology ensures excellent dynamic response times.

TA3131 - Compact temperature sensor, temperature range -50...150°CTA3130 - Compact temperature sensor, temperature range 0...140°CTAA131 - Compact temperature sensor, temperature range -10...150°C

Further information: Bulletin (PDF-File 256 kB).