|  |
| |
|
|
|
|
|
Self-monitoring temperature sensor with long-term stability |
|
| |
|
 |
|
| |
|

|
|
No calibration necessary – just fit and forget !- Integrated temperature decoupling and hygienic connection, for CIP and SIP.
- Accuracy 0.2 K from -10...100 °C, 0.3 K from -25...-10 / 100...150 °C.
- Transmitter with backup function and drift monitoring.
- Configurable diagnosis, evaluated via a separate diagnostic output.
- Temperature range from -25...150 °C, peak temperatures between -32...170 °C.
No more calibration In many applications of the food and pharmaceutical industries the temperature sensors used must be calibrated regularly, which is very time-consuming and expensive. This is no longer necessary with the temperature sensor presented here. The use of two different sensor elements that monitor each other in the process ensures that a developing sensor drift is detected and reliably diagnosed. Furthermore, if one element fails, the process continues with the second measuring element (backup function). Via the diagnostic output of the sensor possible error states are directly transmitted to the higher-level controller. Calibration, if required at all, is condition-based.
TAD961 - Temperature transmitter / 40 mm, Aseptoflex adapter
TAD161 - Temperature transmitter / 100 mm, Aseptoflex adapter
TAD971 - Temperature transmitter / 40 mm, G½A thread, replaced by TAD991
TAD171 - Temperature transmitter / 100 mm, G½A thread, replaced by TAD191
TAD991 - Temperature transmitter with diagnostic output, Redundant sensor elements with backup function, Communication interface: IO-Link 1.0 (COM1 slave, 4.8 kBaud), Analogue output 4...20 mA, (NAMUR NE43, NE89), Diagnostic output for drift and fault monitoring, IP 68 / IP 69K, Ambient temperature -25...70 °C, Measuring range 0...150 °C, M12 connector TAD191 - Temperature transmitter with diagnostic output, Redundant sensor elements with backup function, Communication interface: IO-Link 1.0 (COM1 slave, 4.8 kBaud), Analogue output 4...20 mA, (NAMUR NE43, NE89), Diagnostic output for drift and fault monitoring, IP 68 / IP 69K, Ambient temperature -25...70 °C, Measuring range 0...150 °C, M12 connector
Remarks: Please ensure that the current flash plugin (version 5 and above) is installed in your browser. If not, this plugin can be downloaded free of charge from Macromedia. Interested persons who do not want to install the plugin can download a directly executable file (EXE file) with integrated flash player from us. Operation is normally done using the mouse. Please finish the animation by closing the separate browser window.
|
|
|
|