Position sensors and object recognition
Capacitive sensors especially for the plastics industry. Colour sensor in a compact O5 housing ecolink M8 - the secure connection Inductive ring and tube sensors Opto family O7 – small, compact, precise Power supplies made by ifm Safety relay for the protection of operators and machinery T-slot cylinder sensors in hazardous atmospheres. ifm light curtains: Light frame, long reach Splitter with ecolink technology, the secure connection ecolink M12 for ATEX applications Fail-safe inductive sensor directly detects metal Inductive sensors for hazardous areas Inductive slot sensors OG BasicLine in plastic Safety relay with semiconductor outputs T-slot reed sensors The new generation of CANopen encoders Valve position in a new light Inductive sensors for heavy duty Inductive sensors for metalworking and welding applications O5 for hazardous dust areas 3D camera: a brilliant innovation Optoelectronics OG BasicLine now in plastic Optoelectronics: sensing in 3D Robust optical fork and angle sensors Capacitive sensor of the KQ series reduces type versions New OBF fibre-optic amplifiers Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Award-winning PMD technology now also with laser protection class 1
 
 

 
Less can be more! Distance sensor with laser protection class 1
  • Sensor in robust metal housing.
  • 2 switching outputs, one configurable as an analogue output.
  • Excellent price / performance ratio.
  • Scaleable measuring range.
  • Wide range of accessories, e.g. mounting and fine adjustment unit.

PMD technology
Utilising the PMD technology (photonic mixer device) the O1D155 is a distance sensor with the capacities of a measuring system at the price of a standard sensor.

Simple distance measurement
With O1D155 distances can also be measured reliably when the light beam does not hit the object surface vertically. If surfaces are not shiny, the angle of incidence of the light beam can be up to 45°.
The laser used corresponds to the laser protection class 1.

Extensive range of accessories
The extensive range of accessories enables a flexible and time-saving installation of the sensor.

Applications
Distance measurement in automation technology.

O1D155 - M12 connector · laser protection class 1 · measuring range 0.3…6 m · DC PNP


Further information: Bulletin (PDF-file 238 kB).