Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
The microwave sensor – it is all about the echo!
 
 

 
Innovative measuring principle also for compact tanks.

  • 2 or 4 programmable switching outputs with hysteresis and window function.
  • Easy operation via the user menu.
  • Direct indication of the current level on the LED display.
  • Probe lengths up to 160 cm.
  • If necessary, the sensor rod can be cut to length by the user.

Application
Type LR level sensors operate on the basis of guided wave radar and are suited to continuous level monitoring in water-based media such as coolants and cleaning liquids.

Mounting
The sensor is directly mounted in the tank using a process connection or flange plate. If necessary, the sensor rod can be easily shortened and adapted to the tank by the user.

Setting
Settings of all parameters as well as programming of the switch points and indication of the current level are carried out via a 4-digit alphanumeric display.

LR3000 - Electronic level sensor, Process connection: G¾ A , Output: normally open / closed programmable; 4...20 mA or 0...10 V, Application: Hydrous coolants, oils, oil-based media, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101)
LR3300 - Electronic level sensor, Process connection: ¾"NPT , Output: normally open / closed programmable; 4...20 mA or 0...10 V, Application: Hydrous coolants, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101)
LR7000 - Electronic level sensor, Process connection: G¾ A , Output: 2 x normally open / closed programmable, Application: Hydrous coolants, oils, oil-based media, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101)
LR7300 - Electronic level sensor, Process connection: ¾"NPT , Output: 2 x normally open / closed programmable, Application: Hydrous coolants, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101)
LR8000 - Electronic level sensor, Process connection: G¾ A , Output: 4 x normally open / closed programmable, Application: Hydrous coolants, oils, oil-based media, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101)
LR8300 - Electronic level sensor, Process connection: ¾"NPT , Output: 4 x normally open / closed programmable, Application: Hydrous coolants, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101)

Further information: Bulletin (PDF-File 448 kB).

 Virtual product presentation (flash animation)
 File with integrated flash player – EXE file 1003 Kbytes



Flash animation lr7022
Remarks:
Please ensure that the current flash plugin (version 8 and above) is installed in your browser. If not, this plugin can be downloaded free of charge from Macromedia. Interested persons who do not want to install the plugin can download a directly executable file (EXE file) with integrated flash player from us.

Operation is normally done using the mouse. Please finish the animation by closing the separate browser window.