Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Real-time maintenance with efector octavis.
 
 

 
Diagnostic electronics for vibration sensors with extended I/O range.
  • Frequency-selective machine monitoring of up to 4 measuring points.
  • Ethernet interface for integration into operational data logging systems.
  • 2 analogue inputs for DC signals.
  • Only 1 analogue and 1 switching output for collective alarm.
  • 8 configurable I/Os: for alarm outputs or inputs of switching signals.

Diagnostic electronics VSE100
VSE100 diagnostic electronics can be used for the continuous and simultaneous analysis and evaluation of the measured signals of up to 4 vibration sensors with the octavis technology. In addition to standard alarm and analogue outputs (see article no. VSE001), VSE100 can signal the states of diagnosis objects using up to 8 further, freely configurable I/Os. Also, the I/Os can be used as inputs, electronically trigger diagnosis (e.g. in a reference run of a machine tool spindle), collect switching states of other sensors and transmit them to operational data logging via the OPC standard. The integrated FIFO history memory can store 33,000 values with time stamp.


VSE100 - Voltage supply 24 V DC +/- 20%

Further information: Bulletin (PDF file 309 kB).