Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Vibration sensor efector octavis.
 
 

 
Vibration sensor for efector octavis diagnostic electronics.
  • Flat design, entirely flush installation.
  • Device connection: 60 cm PUR cable with M12 cable plug.
  • Temperature range -30...125 °C.
  • Integrated self-test.

Sensor type VSA002
The efector octavis vibration sensor is used to detect measurement values for the VSE diagnostic electronics. The special mechanical design as well as the integrated pigtail enable an almost flush integration in the machine surface. The vibration sensor type VSA002 permits vibration monitoring where the installation of a sensor has not been previously possible due to lack of space.

VSA002 - M12 cable plug with PUR cable.

Further information: Bulletin (PDF file 313 kB).